IESNA:LM-63-2002
[TEST]P1645444
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA2E-727-U-T3R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 2SQUARE 124W 70CRI 2700K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (32) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.04A 124.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14464.4
TILT=NONE
32 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 124.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
2334.7 2184.8 2085.9 2009.4 1899.2 1851.3 1925.7 2075.7 2285.8 2531.6 2816.2 3120.1 3431.2 3777.0 4101.4 
4494.1 4774.5 5004.0 5180.5 5252.9 5229.5 5027.5 4432.9 4103.4 3915.7 3666.8 3162.0 2296.0 1513.7 944.5 627.3 
377.4 172.4 102.0 40.8 0.0 0.0 
2334.7 2172.6 2079.7 2001.2 1893.1 1851.3 1930.8 2080.8 2291.9 2535.7 2828.4 3135.4 3442.4 3767.8 4114.6 
4490.0 4803.1 5030.6 5216.2 5291.7 5281.5 5084.6 4528.7 4174.8 3999.4 3751.5 3240.5 2370.4 1564.7 980.2 651.8 
397.8 195.8 112.2 47.9 0.0 0.0 
2334.7 2186.8 2083.8 2016.5 1921.7 1863.5 1920.6 2054.2 2233.8 2462.2 2739.7 3033.4 3340.5 3669.9 4010.6 
4365.5 4722.5 5038.7 5331.5 5525.3 5597.7 5590.5 5344.7 4863.3 4596.1 4346.2 3844.3 2944.7 1893.1 1182.2 
786.4 500.8 276.4 183.6 77.5 0.0 0.0 
2334.7 2194.0 2105.2 2044.0 1958.4 1898.2 1918.6 2012.4 2169.5 2360.2 2591.8 2870.2 3153.8 3454.7 3772.9 
4108.5 4482.8 4885.7 5286.6 5632.4 5898.6 6067.9 6112.8 6062.8 5926.1 5663.0 5247.8 4458.4 2895.7 1726.8 
1006.7 639.5 365.2 181.6 68.3 0.0 0.0 
2334.7 2212.3 2124.6 2068.5 2011.4 1956.3 1942.1 1989.0 2088.9 2236.8 2424.5 2639.7 2871.3 3138.5 3432.2 
3727.0 4071.8 4466.5 4911.2 5383.5 5779.2 6102.6 6355.5 6562.6 6761.5 6945.1 7034.8 6711.5 5457.9 3225.2 
1492.2 661.0 351.9 149.9 55.1 1.0 0.0 
2334.7 2238.9 2158.3 2106.3 2073.6 2038.9 2020.6 2037.9 2087.9 2180.7 2308.2 2449.0 2608.1 2798.8 3034.5 
3259.9 3537.3 3880.0 4275.8 4749.0 5230.5 5685.4 6113.8 6521.8 7017.5 7600.9 8243.5 8761.7 8538.3 6758.4 
3657.7 1429.0 497.8 241.7 78.5 2.0 0.0 
2334.7 2262.3 2194.0 2153.2 2135.8 2132.8 2136.9 2152.2 2181.7 2232.7 2317.4 2426.5 2518.3 2604.0 2732.5 
2913.1 3124.2 3387.4 3743.3 4186.0 4715.4 5262.1 5854.7 6446.3 7065.4 7843.7 8728.0 9638.9 10020.3 9041.1 
6872.7 4011.6 1414.7 509.0 191.8 17.3 0.0 
2334.7 2263.3 2197.0 2157.3 2140.9 2140.9 2149.1 2165.4 2194.0 2245.0 2331.7 2438.8 2525.5 2602.0 2724.4 
2898.8 3092.6 3355.8 3710.7 4138.1 4681.7 5242.7 5822.1 6449.4 7065.4 7840.6 8718.8 9642.9 10032.6 9074.8 
6980.8 4291.1 1480.0 522.2 200.9 18.4 0.0 
2334.7 2275.6 2231.7 2206.2 2205.2 2221.5 2252.1 2284.8 2326.6 2380.6 2477.5 2580.6 2625.4 2675.4 2781.5 
2919.2 3097.7 3358.8 3712.7 4145.2 4654.2 5236.6 5853.7 6485.1 7129.7 7866.1 8667.8 9338.0 9441.0 8493.4 
6807.4 4315.6 1746.2 443.7 192.8 26.5 0.0 
2334.7 2305.2 2289.9 2293.9 2320.5 2361.3 2403.1 2449.0 2499.0 2568.3 2661.1 2718.3 2745.8 2800.9 2890.6 
3030.4 3202.8 3507.7 3878.0 4327.8 4919.4 5547.7 6220.9 6952.2 7740.7 8586.2 9339.0 9813.3 9517.5 8363.9 
6556.5 3423.1 1087.3 397.8 173.4 47.9 0.0 
2334.7 2333.7 2347.0 2381.7 2442.9 2521.4 2598.9 2682.6 2771.3 2867.2 2980.4 3040.6 3101.8 3189.5 3312.9 
3485.3 3715.8 3999.4 4342.1 4733.8 5159.1 5634.4 6114.8 6697.2 7288.8 7867.1 8249.6 8270.0 7360.2 6047.5 
4213.6 1764.6 556.9 237.7 87.7 26.5 0.0 
2334.7 2352.1 2377.6 2425.5 2504.1 2593.8 2683.6 2774.4 2862.1 2961.0 3062.0 3102.8 3136.5 3183.4 3238.5 
3317.0 3430.2 3573.0 3756.6 3977.9 4231.9 4503.2 4803.1 5181.5 5577.3 5913.9 6054.6 5898.6 5038.7 4060.6 
2826.4 1215.8 407.0 204.0 100.0 36.7 0.0 
2334.7 2346.0 2380.6 2438.8 2521.4 2610.1 2696.8 2773.3 2838.6 2902.9 2958.0 2958.0 2932.5 2910.0 2875.3 
2844.7 2832.5 2823.3 2809.0 2786.6 2758.0 2725.4 2720.3 2781.5 2896.8 2984.5 2912.1 2572.4 1890.0 1338.2 
840.5 431.5 249.9 144.8 82.6 32.6 0.0 
2334.7 2376.6 2422.5 2477.5 2547.9 2605.0 2641.8 2657.1 2637.7 2580.6 2484.7 2321.5 2093.0 1816.6 1483.1 
1192.4 940.4 777.2 695.6 658.9 639.5 626.3 607.9 594.7 605.9 615.1 592.6 548.8 473.3 392.7 327.4 256.0 184.6 117.3 
64.3 20.4 0.0 
2334.7 2400.0 2441.8 2476.5 2505.1 2506.1 2459.2 2351.1 2170.5 1940.0 1669.7 1356.6 1074.0 902.7 821.1 784.4 
762.9 752.7 750.7 750.7 748.7 740.5 723.2 697.7 673.2 662.0 638.5 586.5 503.9 400.9 319.3 251.9 177.5 106.1 63.2 16.3 
0.0 
2334.7 2410.2 2441.8 2448.0 2425.5 2341.9 2167.5 1940.0 1675.8 1376.0 1125.0 991.4 936.3 910.8 889.4 875.1 873.1 
880.2 897.6 917.0 936.3 949.6 953.7 937.4 903.7 854.7 783.3 702.8 604.9 474.3 342.7 228.5 152.0 102.0 53.0 10.2 0.0 
2334.7 2420.4 2433.7 2403.1 2307.2 2120.5 1872.7 1598.3 1321.9 1130.1 1059.8 1030.2 1001.6 974.1 950.6 934.3 
933.3 956.7 975.1 966.9 966.9 968.0 941.4 887.4 836.4 791.5 736.4 666.1 583.4 491.6 375.4 260.1 182.6 115.3 50.0 7.1 
0.0 
2334.7 2411.2 2409.2 2341.9 2177.7 1933.9 1668.7 1398.4 1195.4 1138.3 1123.0 1099.5 1061.8 1015.9 980.2 958.8 
915.9 856.8 850.7 832.3 793.5 795.6 800.7 810.9 818.0 810.9 795.6 771.1 733.4 668.1 521.2 399.8 281.5 166.3 69.4 4.1 
0.0 
2334.7 2408.2 2391.9 2295.0 2075.7 1816.6 1527.9 1289.3 1202.6 1197.5 1189.3 1163.8 1121.0 1065.9 1009.8 895.5 
818.0 767.0 696.6 681.3 678.3 688.5 710.9 727.2 719.1 700.7 677.3 646.7 606.9 556.9 462.1 385.6 308.0 191.8 81.6 4.1 
0.0 
2334.7 2408.2 2385.7 2252.1 2014.5 1730.9 1453.5 1263.8 1240.3 1252.5 1251.5 1229.1 1185.2 1124.0 983.3 858.8 
768.0 664.0 626.3 608.9 604.9 608.9 615.1 607.9 573.2 553.9 537.5 515.1 479.4 438.6 378.4 317.2 248.9 172.4 77.5 3.1 
0.0 
2334.7 2387.8 2359.2 2233.8 1965.5 1686.0 1411.7 1256.6 1256.6 1277.0 1283.1 1265.8 1230.1 1153.6 982.2 843.5 
715.0 640.6 616.1 620.2 663.0 673.2 610.0 608.9 556.9 549.8 522.2 496.7 466.1 400.9 338.6 271.3 200.9 138.7 57.1 3.1 
0.0 
2334.7 2377.6 2352.1 2222.5 1965.5 1686.0 1411.7 1255.6 1258.7 1280.1 1286.2 1272.9 1238.3 1150.5 985.3 837.4 
714.0 638.5 616.1 627.3 686.4 692.6 611.0 616.1 559.0 559.0 523.3 492.7 457.0 387.6 326.4 264.2 188.7 117.3 54.1 3.1 
0.0 
